Bytes transferred = 3108941 (2f704d hex) ## Booting image at 01000000 ... Image Name: uClinux Kernel and ext2 Created: 2007-04-25 9:33:17 UTC Image Type: Blackfin Linux Kernel Image (gzip compressed) Data Size: 3108877 Bytes = 3 MB Load Address: 00001000 Entry Point: 00001000 Verifying Checksum ... OK Uncompressing Kernel Image ... OK Starting Kernel at = 1000 Linux version 2.6.16.27-ADI-2006R2 (root@linux-6ok0) (gcc version 4.1.1 (ADI 06R2)) #4 Tue Apr 24 16:19:31 UTC 2007 Blackfin support (C) 2004-2006 Analog Devices, Inc. Compiled for ADSP-BF533 Rev. 0.5 Blackfin uClinux support by http://blackfin.uclinux.org/ Processor Speed: 594 MHz core clock and 118 Mhz System Clock Board Memory: 32MB Kernel Managed Memory: 32MB Memory map: text = 0x00001000-0x00119ba8 init = 0x0011a000-0x00128290 data = 0x001288b4-0x0015b71c stack = 0x0012a000-0x0012c000 bss = 0x0015b720-0x00169718 available = 0x00169718-0x01700000 rootfs = 0x01700000-0x01f00000 DMA Zone = 0x01f00000-0x02000000 Instruction Cache Enabled Data Cache Enabled (write-through) Hardware Trace Enabled Built 1 zonelists Kernel command line: root=/dev/mtdblock0 console=ttyS0,57600 Configuring Blackfin Priority Driven Interrupts PID hash table entries: 128 (order: 7, 2048 bytes) Dentry cache hash table entries: 4096 (order: 2, 16384 bytes) Inode-cache hash table entries: 2048 (order: 1, 8192 bytes) Physical pages: 1700 Memory available: 21880k/31581k RAM, (56k init code, 1122k kernel code, 55k data, 1024k dma) Blackfin Scratchpad data SRAM: 4 KB Blackfin DATA_A SRAM: 16 KB Blackfin DATA_B SRAM: 16 KB Blackfin Instruction SRAM: 64 KB Security Framework v1.0.0 initialized Capability LSM initialized Mount-cache hash table entries: 512 NET: Registered protocol family 16 Blackfin DMA Controller ezkit_init(): registering device resources io scheduler noop registered io scheduler anticipatory registered (default) io scheduler cfq registered pfx: pfbits driver for bf53x Real Time Clock Driver v1.10e Dynamic Power Management Controller Driver v0.1: major=10, minor = 254 Blackfin BF5xx serial driver version 2.00 (DMA mode) RAMDISK driver initialized: 16 RAM disks of 4096K size 1024 blocksize smc91x.c: v1.1, sep 22 2004 by Nicolas Pitre Blackfin SMC91x interrupt setup: flag PF9, irq 27 eth0: SMC91C11xFD (rev 2) at 20310300 IRQ 27 [nowait] eth0: Ethernet addr: 00:e0:22:fe:b4:ab uclinux[mtd]: RAM probe address=0x1700000 size=0x800000 Creating 1 MTD partitions on "RAM": 0x00000000-0x00800000 : "ROMfs" uclinux[mtd]: set ROMfs:EXT2 to be root filesystem mice: PS/2 mouse device common for all mice NET: Registered protocol family 2 IP route cache hash table entries: 256 (order: -2, 1024 bytes) TCP established hash table entries: 1024 (order: 0, 4096 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 1024 bind 1024) TCP reno registered TCP bic registered NET: Registered protocol family 1 NET: Registered protocol family 17 VFS: Mounted root (ext2 filesystem) readonly. Freeing unused kernel memory: 56k freed (0x11a000 - 0x127000) dma_alloc_init: dma_page @ 0x0011c000 - 256 pages at 0x01f00000 Welcome to: ____ _ _ / __| ||_| _ _ _ _| | | | _ ____ _ _ \ \/ / | | | | | | || | _ \| | | | \ / | |_| | |__| || | | | | |_| | / \ | ___\____|_||_|_| |_|\____|/_/\_\ |_| For further information see: http://www.uclinux.org/ http://blackfin.uclinux.org/ BusyBox v1.00 (2007.04.12-18:34+0000) Built-in shell (msh) Enter 'help' for a list of built-in commands. root:~> init: /bin/syslogd respawning too fast init: /bin/syslogd respawning too fast