# # Automatically generated make config: don't edit # Linux kernel version: 2.6.16.27 # Wed Apr 25 09:39:31 2007 # # CONFIG_MMU is not set # CONFIG_FPU is not set CONFIG_RWSEM_GENERIC_SPINLOCK=y # CONFIG_RWSEM_XCHGADD_ALGORITHM is not set CONFIG_BFIN=y CONFIG_SEMAPHORE_SLEEPERS=y CONFIG_UCLINUX=y CONFIG_FORCE_MAX_ZONEORDER=14 CONFIG_GENERIC_CALIBRATE_DELAY=y # # Code maturity level options # CONFIG_EXPERIMENTAL=y CONFIG_BROKEN_ON_SMP=y CONFIG_INIT_ENV_ARG_LIMIT=32 # # General setup # CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_SYSVIPC=y # CONFIG_POSIX_MQUEUE is not set # CONFIG_BSD_PROCESS_ACCT is not set CONFIG_SYSCTL=y # CONFIG_AUDIT is not set # CONFIG_IKCONFIG is not set CONFIG_INITRAMFS_SOURCE="" CONFIG_UID16=y # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set CONFIG_EMBEDDED=y CONFIG_KALLSYMS=y # CONFIG_KALLSYMS_EXTRA_PASS is not set # CONFIG_HOTPLUG is not set CONFIG_PRINTK=y CONFIG_BUG=y CONFIG_ELF_CORE=y CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_EPOLL=y CONFIG_CC_ALIGN_FUNCTIONS=0 CONFIG_CC_ALIGN_LABELS=0 CONFIG_CC_ALIGN_LOOPS=0 CONFIG_CC_ALIGN_JUMPS=0 CONFIG_SLAB=y CONFIG_TINY_SHMEM=y CONFIG_BASE_SMALL=0 # CONFIG_SLOB is not set CONFIG_OBSOLETE_INTERMODULE=m # # Loadable module support # CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y # CONFIG_MODULE_FORCE_UNLOAD is not set CONFIG_OBSOLETE_MODPARM=y # CONFIG_MODVERSIONS is not set # CONFIG_MODULE_SRCVERSION_ALL is not set CONFIG_KMOD=y # # Block layer # # # IO Schedulers # CONFIG_IOSCHED_NOOP=y CONFIG_IOSCHED_AS=y # CONFIG_IOSCHED_DEADLINE is not set CONFIG_IOSCHED_CFQ=y CONFIG_DEFAULT_AS=y # CONFIG_DEFAULT_DEADLINE is not set # CONFIG_DEFAULT_CFQ is not set # CONFIG_DEFAULT_NOOP is not set CONFIG_DEFAULT_IOSCHED="anticipatory" # # Blackfin Processor Options # # # Processor and Board Settings # # CONFIG_BF531 is not set # CONFIG_BF532 is not set CONFIG_BF533=y # CONFIG_BF534 is not set # CONFIG_BF535 is not set # CONFIG_BF536 is not set # CONFIG_BF537 is not set # CONFIG_BF561 is not set # CONFIG_BF_REV_0_2 is not set # CONFIG_BF_REV_0_3 is not set # CONFIG_BF_REV_0_4 is not set CONFIG_BF_REV_0_5=y CONFIG_BLACKFIN=y CONFIG_BFIN_SINGLE_CORE=y CONFIG_BFIN533_EZKIT=y # CONFIG_BFIN533_STAMP is not set # CONFIG_BFIN537_STAMP is not set # CONFIG_BFIN533_BLUETECHNIX_CM is not set # CONFIG_BFIN537_BLUETECHNIX_CM is not set # CONFIG_BFIN561_BLUETECHNIX_CM is not set # CONFIG_BFIN561_EZKIT is not set # CONFIG_GENERIC_BOARD is not set CONFIG_MEM_MT48LC16M16A2TG_75=y # # BF533/2/1 Specific Configuration # # # Interrupt Priority Assignment # # # Priority # CONFIG_UART_ERROR=7 CONFIG_SPORT0_ERROR=7 CONFIG_SPI_ERROR=7 CONFIG_SPORT1_ERROR=7 CONFIG_PPI_ERROR=7 CONFIG_DMA_ERROR=7 CONFIG_PLLWAKE_ERROR=7 CONFIG_RTC_ERROR=8 CONFIG_DMA0_PPI=8 CONFIG_DMA1_SPORT0RX=9 CONFIG_DMA2_SPORT0TX=9 CONFIG_DMA3_SPORT1RX=9 CONFIG_DMA4_SPORT1TX=9 CONFIG_DMA5_SPI=10 CONFIG_DMA6_UARTRX=10 CONFIG_DMA7_UARTTX=10 CONFIG_TIMER0=11 CONFIG_TIMER1=11 CONFIG_TIMER2=11 CONFIG_PFA=12 CONFIG_PFB=12 CONFIG_MEMDMA0=13 CONFIG_MEMDMA1=13 CONFIG_WDTIMER=13 CONFIG_BFIN_HAVE_RTC=y # # Board customizations # # # Board Setup # CONFIG_CLKIN_HZ=27000000 CONFIG_MEM_SIZE=32 CONFIG_MEM_ADD_WIDTH=9 CONFIG_BOOT_LOAD=0x1000 # # Console UART Setup # # CONFIG_BAUD_9600 is not set # CONFIG_BAUD_19200 is not set # CONFIG_BAUD_38400 is not set # CONFIG_BAUD_57600 is not set CONFIG_BAUD_115200=y CONFIG_BAUD_NO_PARITY=y # CONFIG_BAUD_PARITY is not set CONFIG_BAUD_1_STOPBIT=y # CONFIG_BAUD_2_STOPBIT is not set # # Blackfin Kernel Optimizations # # # Timer Tick # # CONFIG_HZ_100 is not set CONFIG_HZ_250=y # CONFIG_HZ_1000 is not set CONFIG_HZ=250 # # Memory Optimizations # CONFIG_I_ENTRY_L1=y CONFIG_RAMKERNEL=y # CONFIG_ROMKERNEL is not set CONFIG_SELECT_MEMORY_MODEL=y CONFIG_FLATMEM_MANUAL=y # CONFIG_DISCONTIGMEM_MANUAL is not set # CONFIG_SPARSEMEM_MANUAL is not set CONFIG_FLATMEM=y CONFIG_FLAT_NODE_MEM_MAP=y # CONFIG_SPARSEMEM_STATIC is not set CONFIG_SPLIT_PTLOCK_CPUS=4 CONFIG_LARGE_ALLOCS=y # CONFIG_IRQCHIP_DEMUX_GPIO is not set CONFIG_BFIN_DMA_5XX=y # CONFIG_DMA_UNCACHED_2M is not set CONFIG_DMA_UNCACHED_1M=y # CONFIG_DMA_UNCACHED_NONE is not set # # Cache Support # CONFIG_BLKFIN_CACHE=y CONFIG_BLKFIN_DCACHE=y # CONFIG_BLKFIN_CACHE_LOCK is not set # CONFIG_BLKFIN_WB is not set CONFIG_BLKFIN_WT=y CONFIG_L1_MAX_PIECE=16 # # Clock Settings # # CONFIG_BFIN_KERNEL_CLOCK is not set # # Asynchonous Memory Configuration # # # EBIU_AMBCTL Global Control # CONFIG_C_AMCKEN=y CONFIG_C_CDPRIO=y # CONFIG_C_AMBEN is not set # CONFIG_C_AMBEN_B0 is not set # CONFIG_C_AMBEN_B0_B1 is not set # CONFIG_C_AMBEN_B0_B1_B2 is not set CONFIG_C_AMBEN_ALL=y # # EBIU_AMBCTL Control # CONFIG_BANK_0=0x7BB0 CONFIG_BANK_1=0x7BB0 CONFIG_BANK_2=0x7BB0 CONFIG_BANK_3=0x99B3 # # Bus options (PCI, PCMCIA, EISA, MCA, ISA) # # CONFIG_PCI is not set # # PCCARD (PCMCIA/CardBus) support # # CONFIG_PCCARD is not set # # PCI Hotplug Support # # # Executable file formats # CONFIG_BINFMT_ELF_FDPIC=y CONFIG_BINFMT_FLAT=y CONFIG_BINFMT_ZFLAT=y # CONFIG_BINFMT_SHARED_FLAT is not set # CONFIG_BINFMT_MISC is not set # # Power management options # CONFIG_PM=y CONFIG_PM_LEGACY=y # CONFIG_PM_DEBUG is not set CONFIG_PM_WAKEUP_GPIO_BY_SIC_IWR=y # CONFIG_PM_WAKEUP_BY_GPIO is not set CONFIG_PM_WAKEUP_SIC_IWR=0x100000 # # CPU Frequency scaling # # CONFIG_CPU_FREQ is not set # # Networking # CONFIG_NET=y # # Networking options # # CONFIG_NETDEBUG is not set CONFIG_PACKET=y CONFIG_UNIX=y # CONFIG_NET_KEY is not set CONFIG_INET=y # CONFIG_IP_MULTICAST is not set # CONFIG_IP_ADVANCED_ROUTER is not set CONFIG_IP_FIB_HASH=y CONFIG_IP_PNP=y # CONFIG_IP_PNP_DHCP is not set # CONFIG_IP_PNP_BOOTP is not set # CONFIG_IP_PNP_RARP is not set # CONFIG_NET_IPIP is not set # CONFIG_NET_IPGRE is not set # CONFIG_ARPD is not set CONFIG_SYN_COOKIES=y # CONFIG_INET_AH is not set # CONFIG_INET_ESP is not set # CONFIG_INET_IPCOMP is not set # CONFIG_INET_TUNNEL is not set CONFIG_INET_DIAG=y CONFIG_INET_TCP_DIAG=y # CONFIG_TCP_CONG_ADVANCED is not set CONFIG_TCP_CONG_BIC=y # CONFIG_IPV6 is not set # CONFIG_NETFILTER is not set # # DCCP Configuration (EXPERIMENTAL) # # CONFIG_IP_DCCP is not set # # SCTP Configuration (EXPERIMENTAL) # # CONFIG_IP_SCTP is not set # # TIPC Configuration (EXPERIMENTAL) # # CONFIG_TIPC is not set # CONFIG_ATM is not set # CONFIG_BRIDGE is not set # CONFIG_VLAN_8021Q is not set # CONFIG_DECNET is not set # CONFIG_LLC2 is not set # CONFIG_IPX is not set # CONFIG_ATALK is not set # CONFIG_X25 is not set # CONFIG_LAPB is not set # CONFIG_NET_DIVERT is not set # CONFIG_ECONET is not set # CONFIG_WAN_ROUTER is not set # # QoS and/or fair queueing # # CONFIG_NET_SCHED is not set # # Network testing # # CONFIG_NET_PKTGEN is not set # CONFIG_HAMRADIO is not set # CONFIG_IRDA is not set # CONFIG_BT is not set # CONFIG_IEEE80211 is not set # # Device Drivers # # # Generic Driver Options # CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y # CONFIG_FW_LOADER is not set # # Connector - unified userspace <-> kernelspace linker # # CONFIG_CONNECTOR is not set # # Memory Technology Devices (MTD) # CONFIG_MTD=y # CONFIG_MTD_DEBUG is not set # CONFIG_MTD_CONCAT is not set CONFIG_MTD_PARTITIONS=y # CONFIG_MTD_REDBOOT_PARTS is not set # CONFIG_MTD_CMDLINE_PARTS is not set # # User Modules And Translation Layers # CONFIG_MTD_CHAR=m CONFIG_MTD_BLOCK=y # CONFIG_FTL is not set # CONFIG_NFTL is not set # CONFIG_INFTL is not set # CONFIG_RFD_FTL is not set # # RAM/ROM/Flash chip drivers # # CONFIG_MTD_CFI is not set CONFIG_MTD_JEDECPROBE=m CONFIG_MTD_GEN_PROBE=m # CONFIG_MTD_CFI_ADV_OPTIONS is not set CONFIG_MTD_MAP_BANK_WIDTH_1=y CONFIG_MTD_MAP_BANK_WIDTH_2=y CONFIG_MTD_MAP_BANK_WIDTH_4=y # CONFIG_MTD_MAP_BANK_WIDTH_8 is not set # CONFIG_MTD_MAP_BANK_WIDTH_16 is not set # CONFIG_MTD_MAP_BANK_WIDTH_32 is not set CONFIG_MTD_CFI_I1=y CONFIG_MTD_CFI_I2=y # CONFIG_MTD_CFI_I4 is not set # CONFIG_MTD_CFI_I8 is not set # CONFIG_MTD_CFI_INTELEXT is not set # CONFIG_MTD_CFI_AMDSTD is not set # CONFIG_MTD_CFI_STAA is not set CONFIG_MTD_MW320D=m CONFIG_MTD_RAM=y CONFIG_MTD_ROM=m # CONFIG_MTD_ABSENT is not set # CONFIG_MTD_OBSOLETE_CHIPS is not set # # Mapping drivers for chip access # CONFIG_MTD_COMPLEX_MAPPINGS=y CONFIG_MTD_BF5xx=m CONFIG_BFIN_FLASH_SIZE=0x400000 CONFIG_EBIU_FLASH_BASE=0x20000000 # # FLASH_EBIU_AMBCTL Control # CONFIG_BFIN_FLASH_BANK_0=0x7BB0 CONFIG_BFIN_FLASH_BANK_1=0x7BB0 CONFIG_BFIN_FLASH_BANK_2=0x7BB0 CONFIG_BFIN_FLASH_BANK_3=0x7BB0 CONFIG_MTD_UCLINUX=y # CONFIG_MTD_PLATRAM is not set # # Self-contained MTD device drivers # # CONFIG_MTD_DATAFLASH is not set # CONFIG_MTD_M25P80 is not set # CONFIG_MTD_SLRAM is not set # CONFIG_MTD_PHRAM is not set # CONFIG_MTD_MTDRAM is not set # CONFIG_MTD_BLKMTD is not set # CONFIG_MTD_BLOCK2MTD is not set # # Disk-On-Chip Device Drivers # # CONFIG_MTD_DOC2000 is not set # CONFIG_MTD_DOC2001 is not set # CONFIG_MTD_DOC2001PLUS is not set # # NAND Flash Device Drivers # # CONFIG_MTD_NAND is not set # # OneNAND Flash Device Drivers # # CONFIG_MTD_ONENAND is not set # # Parallel port support # # CONFIG_PARPORT is not set # # Plug and Play support # # # Block devices # # CONFIG_BLK_DEV_COW_COMMON is not set # CONFIG_BLK_DEV_LOOP is not set # CONFIG_BLK_DEV_NBD is not set CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_COUNT=16 CONFIG_BLK_DEV_RAM_SIZE=4096 # CONFIG_BLK_DEV_INITRD is not set # CONFIG_CDROM_PKTCDVD is not set # CONFIG_ATA_OVER_ETH is not set # # ATA/ATAPI/MFM/RLL support # # CONFIG_IDE is not set # # SCSI device support # # CONFIG_RAID_ATTRS is not set # CONFIG_SCSI is not set # # Multi-device support (RAID and LVM) # # CONFIG_MD is not set # # Fusion MPT device support # # CONFIG_FUSION is not set # # IEEE 1394 (FireWire) support # # # I2O device support # # # Network device support # CONFIG_NETDEVICES=y # CONFIG_DUMMY is not set # CONFIG_BONDING is not set # CONFIG_EQUALIZER is not set # CONFIG_TUN is not set # # PHY device support # # CONFIG_PHYLIB is not set # # Ethernet (10 or 100Mbit) # CONFIG_NET_ETHERNET=y CONFIG_MII=y CONFIG_SMC91X=y # # Ethernet (1000 Mbit) # # # Ethernet (10000 Mbit) # # # Token Ring devices # # # Wireless LAN (non-hamradio) # # CONFIG_NET_RADIO is not set # # Wan interfaces # # CONFIG_WAN is not set # CONFIG_PPP is not set # CONFIG_SLIP is not set # CONFIG_SHAPER is not set # CONFIG_NETCONSOLE is not set # CONFIG_NETPOLL is not set # CONFIG_NET_POLL_CONTROLLER is not set # # ISDN subsystem # # CONFIG_ISDN is not set # # Telephony Support # # CONFIG_PHONE is not set # # Input device support # CONFIG_INPUT=y # # Userland interfaces # CONFIG_INPUT_MOUSEDEV=y CONFIG_INPUT_MOUSEDEV_PSAUX=y CONFIG_INPUT_MOUSEDEV_SCREEN_X=1024 CONFIG_INPUT_MOUSEDEV_SCREEN_Y=768 # CONFIG_INPUT_JOYDEV is not set # CONFIG_INPUT_TSDEV is not set # CONFIG_INPUT_EVDEV is not set # CONFIG_INPUT_EVBUG is not set # # Input Device Drivers # CONFIG_INPUT_KEYBOARD=y CONFIG_KEYBOARD_ATKBD=y # CONFIG_KEYBOARD_SUNKBD is not set # CONFIG_KEYBOARD_LKKBD is not set # CONFIG_KEYBOARD_XTKBD is not set # CONFIG_KEYBOARD_NEWTON is not set CONFIG_INPUT_MOUSE=y CONFIG_MOUSE_PS2=y # CONFIG_MOUSE_SERIAL is not set # CONFIG_MOUSE_VSXXXAA is not set # CONFIG_INPUT_JOYSTICK is not set # CONFIG_INPUT_TOUCHSCREEN is not set # CONFIG_INPUT_MISC is not set # # Hardware I/O ports # CONFIG_SERIO=y CONFIG_SERIO_SERPORT=y CONFIG_SERIO_LIBPS2=y # CONFIG_SERIO_RAW is not set # CONFIG_GAMEPORT is not set # # Character devices # # CONFIG_AD9960 is not set # CONFIG_SPI_ADC_BF533 is not set CONFIG_BF533_PFLAGS=y # CONFIG_BF5xx_PPIFCD is not set # CONFIG_BF5xx_TIMERS is not set # CONFIG_BF5xx_PPI is not set CONFIG_BFIN_SPORT=y # CONFIG_BFIN_TIMER_LATENCY is not set # CONFIG_VT is not set # CONFIG_SERIAL_NONSTANDARD is not set # # Serial drivers # # CONFIG_SERIAL_8250 is not set # # Non-8250 serial port support # # CONFIG_SERIAL_BFIN is not set CONFIG_SERIAL_BLACKFIN=y CONFIG_SERIAL_BLACKFIN_DMA=y # CONFIG_SERIAL_BLACKFIN_PIO is not set # CONFIG_BFIN_UART_CTSRTS is not set CONFIG_UNIX98_PTYS=y CONFIG_LEGACY_PTYS=y CONFIG_LEGACY_PTY_COUNT=256 # # CAN, the car bus and industrial fieldbus # # CONFIG_CAN4LINUX is not set # # IPMI # # CONFIG_IPMI_HANDLER is not set # # Watchdog Cards # # CONFIG_WATCHDOG is not set # CONFIG_RTC is not set # CONFIG_GEN_RTC is not set CONFIG_BLACKFIN_RTC=y CONFIG_BLACKFIN_DPMC=y # CONFIG_DTLK is not set # CONFIG_R3964 is not set # # Ftape, the floppy tape device driver # # CONFIG_RAW_DRIVER is not set # # TPM devices # # CONFIG_TCG_TPM is not set # CONFIG_TELCLOCK is not set # # I2C support # # CONFIG_I2C is not set # # SPI support # CONFIG_SPI=y CONFIG_SPI_MASTER=y # # SPI Master Controller Drivers # # CONFIG_SPI_BITBANG is not set CONFIG_SPI_BFIN=y # # SPI Protocol Masters # # # Dallas's 1-wire bus # # CONFIG_W1 is not set # # Hardware Monitoring support # CONFIG_HWMON=y # CONFIG_HWMON_VID is not set # CONFIG_SENSORS_F71805F is not set # CONFIG_HWMON_DEBUG_CHIP is not set # # Misc devices # # # Multimedia Capabilities Port drivers # # # Multimedia devices # # CONFIG_VIDEO_DEV is not set # # Digital Video Broadcasting Devices # # CONFIG_DVB is not set # # Graphics support # # CONFIG_FB is not set # # Sound # CONFIG_SOUND=m # # Advanced Linux Sound Architecture # CONFIG_SND=m CONFIG_SND_TIMER=m CONFIG_SND_PCM=m # CONFIG_SND_SEQUENCER is not set CONFIG_SND_OSSEMUL=y CONFIG_SND_MIXER_OSS=m CONFIG_SND_PCM_OSS=m # CONFIG_SND_DYNAMIC_MINORS is not set # CONFIG_SND_SUPPORT_OLD_API is not set CONFIG_SND_VERBOSE_PRINTK=y # CONFIG_SND_DEBUG is not set # # Generic devices # # CONFIG_SND_DUMMY is not set # CONFIG_SND_MTPAV is not set # CONFIG_SND_SERIAL_U16550 is not set # CONFIG_SND_MPU401 is not set # # ALSA Blackfin devices # CONFIG_SND_BLACKFIN_AD1836=m CONFIG_SND_BLACKFIN_AD1836_TDM=y # CONFIG_SND_BLACKFIN_AD1836_I2S is not set CONFIG_SND_BLACKFIN_AD1836_MULSUB=y # CONFIG_SND_BLACKFIN_AD1836_5P1 is not set CONFIG_SND_BLACKFIN_SPORT=0 CONFIG_SND_BLACKFIN_SPI_PFBIT=4 # CONFIG_SND_BFIN_AD73311 is not set # # Open Sound System # # CONFIG_SOUND_PRIME is not set # # USB support # CONFIG_USB_ARCH_HAS_HCD=y # CONFIG_USB_ARCH_HAS_OHCI is not set # CONFIG_USB is not set # # NOTE: USB_STORAGE enables SCSI, and 'SCSI disk support' # # # USB Gadget Support # # CONFIG_USB_GADGET is not set # # MMC/SD Card support # # CONFIG_SPI_MMC is not set # CONFIG_MMC is not set # # InfiniBand support # # # EDAC - error detection and reporting (RAS) (EXPERIMENTAL) # # # PBX support # # CONFIG_PBX is not set # # File systems # CONFIG_EXT2_FS=y CONFIG_EXT2_FS_XATTR=y # CONFIG_EXT2_FS_POSIX_ACL is not set # CONFIG_EXT2_FS_SECURITY is not set # CONFIG_EXT2_FS_XIP is not set # CONFIG_EXT3_FS is not set CONFIG_FS_MBCACHE=y # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_FS_POSIX_ACL is not set # CONFIG_XFS_FS is not set # CONFIG_OCFS2_FS is not set # CONFIG_MINIX_FS is not set # CONFIG_ROMFS_FS is not set # CONFIG_INOTIFY is not set # CONFIG_QUOTA is not set # CONFIG_DNOTIFY is not set # CONFIG_AUTOFS_FS is not set # CONFIG_AUTOFS4_FS is not set # CONFIG_FUSE_FS is not set # # CD-ROM/DVD Filesystems # # CONFIG_ISO9660_FS is not set # CONFIG_UDF_FS is not set # # DOS/FAT/NT Filesystems # # CONFIG_MSDOS_FS is not set # CONFIG_VFAT_FS is not set # CONFIG_NTFS_FS is not set # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_SYSFS=y # CONFIG_TMPFS is not set # CONFIG_HUGETLB_PAGE is not set CONFIG_RAMFS=y # CONFIG_RELAYFS_FS is not set # CONFIG_CONFIGFS_FS is not set # # Miscellaneous filesystems # # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set CONFIG_YAFFS_FS=m CONFIG_YAFFS_YAFFS1=y # CONFIG_YAFFS_DOES_ECC is not set CONFIG_YAFFS_YAFFS2=y CONFIG_YAFFS_AUTO_YAFFS2=y # CONFIG_YAFFS_DISABLE_LAZY_LOAD is not set # CONFIG_YAFFS_DISABLE_WIDE_TNODES is not set CONFIG_YAFFS_DISABLE_CHUNK_ERASED_CHECK=y CONFIG_YAFFS_SHORT_NAMES_IN_RAM=y # CONFIG_JFFS_FS is not set CONFIG_JFFS2_FS=m CONFIG_JFFS2_FS_DEBUG=0 CONFIG_JFFS2_FS_WRITEBUFFER=y # CONFIG_JFFS2_SUMMARY is not set # CONFIG_JFFS2_COMPRESSION_OPTIONS is not set CONFIG_JFFS2_ZLIB=y CONFIG_JFFS2_RTIME=y # CONFIG_JFFS2_RUBIN is not set # CONFIG_CRAMFS is not set # CONFIG_VXFS_FS is not set # CONFIG_HPFS_FS is not set # CONFIG_QNX4FS_FS is not set # CONFIG_SYSV_FS is not set # CONFIG_UFS_FS is not set # # Network File Systems # CONFIG_NFS_FS=m CONFIG_NFS_V3=y # CONFIG_NFS_V3_ACL is not set # CONFIG_NFS_V4 is not set # CONFIG_NFS_DIRECTIO is not set # CONFIG_NFSD is not set CONFIG_LOCKD=m CONFIG_LOCKD_V4=y CONFIG_NFS_COMMON=y CONFIG_SUNRPC=m # CONFIG_RPCSEC_GSS_KRB5 is not set # CONFIG_RPCSEC_GSS_SPKM3 is not set # CONFIG_SMB_FS is not set # CONFIG_CIFS is not set # CONFIG_NCP_FS is not set # CONFIG_CODA_FS is not set # CONFIG_AFS_FS is not set # CONFIG_9P_FS is not set # # Partition Types # # CONFIG_PARTITION_ADVANCED is not set CONFIG_MSDOS_PARTITION=y # # Native Language Support # # CONFIG_NLS is not set # # Profiling support # # CONFIG_PROFILING is not set # # Kernel hacking # # CONFIG_PRINTK_TIME is not set # CONFIG_MAGIC_SYSRQ is not set # CONFIG_DEBUG_KERNEL is not set CONFIG_LOG_BUF_SHIFT=14 # CONFIG_DEBUG_BUGVERBOSE is not set # CONFIG_DEBUG_SERIAL_EARLY_INIT is not set CONFIG_DEBUG_HUNT_FOR_ZERO=y # CONFIG_DEBUG_BFIN_NO_KERN_HWTRACE is not set # CONFIG_BOOTPARAM is not set # CONFIG_NO_KERNEL_MSG is not set CONFIG_CPLB_INFO=y # CONFIG_NO_ACCESS_CHECK is not set # # Security options # # CONFIG_KEYS is not set CONFIG_SECURITY=y # CONFIG_SECURITY_NETWORK is not set CONFIG_SECURITY_CAPABILITIES=y # CONFIG_SECURITY_SECLVL is not set # # Cryptographic options # # CONFIG_CRYPTO is not set # # Hardware crypto devices # # # Library routines # # CONFIG_CRC_CCITT is not set # CONFIG_CRC16 is not set CONFIG_CRC32=y # CONFIG_LIBCRC32C is not set CONFIG_ZLIB_INFLATE=y CONFIG_ZLIB_DEFLATE=m